HUBBELL
PROG_P6342_8230K_PRODIMAGE
PROG_P6342_8230K_PRODIMAGE
PROG_P6342_8230K w P6343_82lit_PRODIMAGE
PROG_P6342_8230K w P6343_82_PRODIMAGE
Discontinued
Clearance

LED Swivel Security/Flood Light Head

$18.20 USD
$85.91 USD

Brand:

Progress Lighting

Catalog ID:

P6342-82-30K

Collection name:

Security Light

The LED swivel flood light has tempered glass and rugged die-cast construction. For complete fixture order with P6343 backplate. 1,115 lumens (delivered) 3000K color temperature, 83 CRI. 1/2" NPS treaded mounting. Adjustable swivel for easy adjustment. IP65 rated. Metallic Gray finish.

  • LED swivel flood light.
  • Tempered glass and rugged die-cast construction.
  • Order back plate (P6343) separately.
  • 1115 lumens, 84.5 lumens/watt (delivered).

Product details

General

Can be mounted up or down

No

Catalog Number

P6342-82-30K

Category General

Outdoor

Color

Gray

Color Generic

Grey

Color Rendering Index (CRI)

83 CRI

Color Temperature

3000 K

Construction Material - Main

Die-Cast Aluminum

EU RoHS Indicator

Contact Manufacturer

Finish Name

Metallic Gray

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Wall

Glass

Tempered

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Light Source

LED

LM-79 Lumens

1115 lm

LM-79 Lumens per Watt

84.5 Lum/Watt

Low Voltage

No

Minimum Starting Temperature

-30

Mount location

Wall

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

LED

Starting Temperature - Minimum

-30 °C

Style

Utilitarian/Commodity

Sub Brand

Progress LED

Temperature Rating

30

UPC

785247200030

Warranty Length

5 year warranty

Dimensions

Depth

3.25 in

Dimensions

3.75 in x 3.25 in x 5 in

Gross Weight with Packaging

0.9 lb

Height

5 in

Length

3.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.9 lb

Width

3.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

L70 life

60000 h

Lamp Wattage

13 W

Line/low Voltage

No

Lumens Per Watt

84.5 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EnergyStar

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

TM-21

60000

Logistics

Carton Quantity

4

Pallet Quantity

720

Resources

Instruction Sheet Number

93068910

Resources and downloads