HUBBELL
LP_Prod_Image
LP_Prod_Image

LP4-250I Overhead Parallel Tap assy Aluminum Mechanical

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

LP4-250I

Insulated phase line connectors, In span phase connectors, Dual-rated connectors for aluminum or copper conductors, Co-oxide inhibitor is also included

Designed for use on open wire or multiple cable secondaries to permit readily accessible service connections.;The connector is constructed of high quality 6061-T6 for strength and conductivity.;Takes up to four taps. Taps may be added later without interrupting service or removing cover.;Impact resistant cover and clamp are clearly marked with easy-to-read cable ranges.;Extended insulating shields on the cover make cable stripping much easier

Product details

General

Catalog Number

LP4-250I

Material

Aluminum

UPC

192663082230

Dimensions

Dimensions

2.37 in x 0.93 in x 2 in

Height

2 in

Length

2.37 in

Width

0.93 in

Conductor Related

Conductor - ACSR Str Tap Range

1/0 ACSR

Conductor - AL Str Run Range

250 Kcmil-#2 AWG

Conductor - AL Str Tap Range

4/0 AWG-#14 AWG

Conductor - Copper Str Run Range

250 Kcmil-#2 AWG

Conductor - Copper Str Tap Range

4/0 AWG-#14 AWG

Resources and downloads

Specifications

Sales Drawings