* Representative image
Lug Kit - Max. 660kVA 3 Phase
Request a Quote
Brand:
Acme Electric
Catalog ID:
LUG4
Prop 65 - Cancer & Reproductive Harm Notice
Lug Kit - Max. 660kVA 3 Phase
Product details
Resources and downloads
Product details
General
Product Category
Accessories
UPC
047503001141
Dimensions
Dimensions
8.8 in x 7 in x 8.8 in
Height
8.8 in
Length
8.8 in
Weight
10 lb
Width
7 in
Logistics
Carton Quantity
1
Pallet Quantity
3
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
LUG4
Brochures
International Transformers
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions