HUBBELL
CHL_H036009-Lomond
CHL_H036009-Lomond
Discontinued

Lomond Zone 1 LED - Discontinued

Brand:

Chalmit Lighting

The Lomond is a rugged, flameproof LED luminaire. It features an integrated mounting channel for universal installation. The aluminium and glass construction make the Lomond highly resistant to aggressive chemical agents.

  • Suitable for high ambient areas.
  • Highly Energy Efficient.
  • Cool running improves T-rating.
  • IP68 version available.

Lomond Ex d LED Linear is suitable for installation in gas group IIC, making it a universal LED solution. Click the ‘request a quote’ button to speak to one of our Specialists about how the Lomond Ex d LED Linear range could work for you.

Product details

General

Application

  • Zone 1 and 21
  • Uni-Strut Surface Mount

ATEX Classification

Group II Category 2 GD

Battery Type

6V Ni-Cad (4Ah)

Construction Material - Main

Aluminum LM6 Enclosure

Emergency Illumination Time

180 min

Light Source

LED Strips

Material - Housing

Aluminium Alloy LM6 and borosilicate glass overtube.

Operating Temperature Range Celcius

-20°C to +55°C

Style

Floodlight

Type

Linear

Certifications And Compliance

Certified Listed

  • ATEX
  • IEC Ex
  • UK Ex

Compliance

  • Flameproof, Increased Safety (EM)
  • IP66/67
  • IK08

Hazardous Rating(s)

  • Ex db IIC T6 Gb
  • Ex db eb IIC T5 Gb (EM)
  • Ex tb IIIC T85°C Db

Industry Standard(s)

  • EN 60079-10-1
  • EN 60079-10-2
  • EN 60079-14