HUBBELL
KIL_F_MC2_Right_Isometric
* Representative image
KIL_F_MC2_Right_Isometric

MC1C - MC Series - Aluminum Cable Connector 1/2" NPT

$41.14 USD

Brand:

Killark

Catalog ID:

MC1C

MC Series - Aluminum Cable Connector 1/2" NPT

  • 360° armor grounding spring is reusable
  • Copper free aluminum construction for harsh, corrosive and certain hazardous locations
  • Provides sealing back nut plus inner o-ring seal to prevent moisture ingress to the cable armor and enclosure
  • Robust threads and world class seal enables easy installation with minimal torque required

360° armor grounding spring is reuseable. Robust threads and world class seal enables easy installation with minimal torque required. Design meets and exceeds third party requirements for cable retention. Provides sealing back nut plus inner O-ring seal to prevent moisture ingress to the cable armor and enclosure. Copper-free aluminum construction for hostile, corrosive, and certain hazardous locations.

Product details

General

Application

  • Designed for use with jacketed interlocked, continuously corrugated and welded armor cable. Install where it is essential to provide positive grounding to the cable and for a Type 3, 4 connection.

Catalog Number

MC1C

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

MC

Temperature Rating

-50°C to +60°C

Type

Cable Gland

UPC

783936960593

Dimensions

Dimensions

3 in x 2 in x 2 in

Gross Weight with Packaging

0.32

Height

2 in

Hub Size

1/2"

Length

3 in

Weight

0.32 lb

Width

2 in

Conductor Related

Cable Range

.60 - .82 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

10