2-Gang Weatherproof Flip Cover, 55-in-1, Flat, Gray
Request a Quote
OR
Buy from a Partner
Brand:
TayMac
Catalog ID:
MM1410G
Prop 65 - Cancer & Reproductive Harm Notice
2-Gang Weatherproof Flip Cover, 55-in-1, Flat, Gray
High-impact polycarbonate construction provides maximum durability
Quick-Fit keyhole mounting system allows installation in under a minute
Universal Fit Adapter System Technology (U-Fast) for 55-in-1 custom device configurations, comes pre-configured for GFCI
Includes attached gasket and mounting hardware
Lockable tab
Product details
Resources and downloads
Product details
General
Color
Gray
Construction
Nonmetallic
Cover Type
Blank/Flat
EU RoHS Indicator
Contact Manufacturer
Material
Polycarbonate
Mounting Method
Vertical
Number of Gang(s)
2-Gang
Type
Cover
UPC
092326100632
Dimensions
Actual Depth
3.1 in
Cubic Capacity
14.127 cu.in
Depth
0.625 in
Height
5.54 in
Weight
0.559 lb
Width
4.08 in
Certifications And Compliance
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Logistics
Carton Quantity
10
Packaging Type
Shrink
Pallet Quantity
960
Standard Package
10
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
In-Use Covers and Conduit Bodies C1-C40_1
Weatherproof Boxes, Covers & Lighting D1-D50
Brochures
Non-metallic Weatherproof Boxes, Covers & Lighting
Certifications
UL COC-E116141-4
Sales Drawings
MM1410
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
SDS
HCC_SDS