MM410C
MM410C
play
3D View
play
TAYMAC: In-Use Nonmetallic Covers
+1
TAYMAC: MM410 Product Info and Installation Video

1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 2-3/4 in. Deep, Clear

OR

Brand:

TayMac

Catalog ID:

MM410C

1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 2-3/4 in. Deep, Clear

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab
  • La construction en polycarbonate à fort impact offre une durabilité maximale
  • Le système de montage en trou de serrure Quick-Fit permet une installation en moins d'une minute
  • La technologie du système d'adaptateur universel (U-Fast) permet des configurations de dispositifs personnalisées 16 en 1, et est préconfigurée pour les DDFT
  • Le joint et le matériel de montage sont inclus
  • Languette verrouillable

Product details

General

Color
Clear
Construction
Nonmetallic
Cover Type
In-Use
EU RoHS Indicator
Contact Manufacturer
Material
Polycarbonate
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Type
Cover
UPC
092326102117

Dimensions

Actual Depth
3.25 in
Cubic Capacity
60.5 cu.in
Depth
2.75 in
Height
5.5 in
Weight
0.425 lb
Width
4 in

Certifications And Compliance

Certified Listed
cULus Listed
NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
10
Packaging Type
Shrink
Pallet Quantity
960
Standard Package
10