HUBBELL
WBP_MS2_PRODIMAGE
WBP_MS2_PRODIMAGE
WBP_MS2_front_PRODIMAGE
WBP_MS2_back_PRODIMAGE
+3
WBP_MS2_alt-1_PRODIMAGE

Industrial Grade, Pendant Controls, Push Button Station Accessories, Replacement Buttons, Pilot Duty, 250V AC, Max, Plug In

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

MS2

Switches and Lighting Controls, Industrial Grade, Pendant Controls, Push Button Station Accessories, Replacement Buttons, Pilot Duty, 250V AC, Max, Plug In, Black

Standard Product

Product details

General

Actuator

Push Buttons

Catalog Number

MS2

Contact Configuration

Momentary

EU RoHS Indicator

No

Indicator(s) Type

None

Material - Mounting Hardware

Cable Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental -  Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact

Series

Accessories

Type

Replacement Inserts

UPC

783585610016

Dimensions

Display Size

Full Sized

Weight

1.13 lb

Electrical Ratings

Amperage Rating

6 A

Connectivity

Terminal Screws

Contact Rating

Pilot Duty Only

Phase

Single Phase

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10