HUBBELL
WBP_HBLNO309GY_PRODIMAGE
WBP_HBLNO309GY_PRODIMAGE
Discontinued

MULTI-CONNECT System, Face Plate, Snap- In, NORDX, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLNO309GY

MULTI-CONNECT Face Plate, Snap-In, NORDX

Standard Product

Product details

General

Application

In-Wall Delivery Systems

Catalog Number

HBLNO309GY

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Device Plate

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

NORDX 6-Port

UPC

783585500416

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

10