HUBBELL
WBP_HBLTRIM4WBK_PRODIMAGE
WBP_HBLTRIM4WBK_PRODIMAGE
Discontinued

MULTI-CONNECT System, Wallbox Trim Plate, 4-Gang, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLTRIM4WBK

MULTI-CONNECT Wallbox Trim Plate, 4-Gang

Product details

General

Catalog Number

HBLTRIM4WBK

Color

Black

Item Type

Wall Box Flanges

Material

Composite

Material - Mounting Hardware

Wall Mounted

Specifications

  • Depth - .25" (6.3)
  • Gangs - 4
  • Height - 6.75" (171.4)
  • Material - High Impact Resistant Plastic
  • Width - 10.25" (260.3)

UPC

783585001258

Logistics

Carton Quantity

10