HUBBELL
BUR_PPHID-264552_MY
BUR_PPHID-264552_MY

Dieless Mechanical Crimper, Heavy Duty Forged Steel, #8 Str - 4/0 Str Copper Aircraft Cable

Brand:

Burndy

Catalog ID:

MY28

Dieless Crimper, #8 Str-4/0 Str CU Aircraft Cable.

  • Easy to adjust nest die with knurled steel knob and machine hreads
  • Rugged tool design with heavy duty forged steel with reinforced back and handles
  • Bench mount adapter (sold separately) available
  • 31" diameter hole for bench mounting operations

Features: Save On Capital Investment With The Type MY HYTOOL That Accommodates A Wide Range Of Connector/Conductor Combinations From 8 AWG Stranded - 250 KCMIL, Save Time, Money, And Lower Installed Cost With The Original Dieless MY Tool Design, No Separate Dies Required To Purchase Or To Lose, Fast And Easy Tool Setting For The Connector/ Conductor Combination Simply By Aligning The White Scribe On The Nest Die With The Wire Size On The Gauge For Proper Crimping Results, Easy To Adjust Nest Die With Knurled Steel Knob And Machine Threads, Quality Tool With Precision Machines Indentor, Component Parts And Tool Body, Fast, Medium And High Volume Crimping Is Easily Accomplished By Bench Mounting The Type MY Tool In The BMY-BCH-MT Bench Mount Adapter, A Single Bolt Holds The MY HYTOOL Securely Using The 0.31 IN Diameter Mounting Hole In The Bench Mount Adapter, High Quality Rugged Tool Design Manufactured From Heavy Duty Forged Steel With Strong Reinforced Back And Handles, Covered Handles Available On The MY29-3C, MY29-11C And MY29-3CF HYTOOL, Comfort Grip Handles For Long Periods Of Usage, Compression Terminals And Splices Are UL Listed And CSA Certified When Installed With Type MY HYTOOL, 5-Year Limited Warranty, Case And Lugs: No, Conductor Type: Copper Aircraft, Covered Handles: No, Weight: 8 LB, Accepts Dies: No, Cutting Dies Available: No, Permanent Dies: Yes, Fully Covered: No

Product details

General

Application

Crimping

Application - For Use On

#8-4/0 AWG Copper Aircraft Cable (YAV-L, YSV-L)

Catalog Number

MY28

Die Type

Dieless

EU RoHS Indicator

Yes

Finish Type

Black Matte

Sub Brand

HYTOOL

Tool Type

Mechanical Dieless Crimper

Trade Name

HYTOOLâ„¢

UPC

781810461952

UPC 12 Digit

7818104619522

Dimensions

Dimensions

22.65 in x 4.86 in x 1.12 in

Height

1.12 in

Length

22.65 in

Weight

8 lb

Width

4.86 in

Conductor Related

Crimping Ranges

#8 Str. - 4/0 Str.

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only

Resources and downloads