HUBBELL
BUR_PPHID-264552_MY
BUR_PPHID-264552_MY

Dieless Mechanical Crimper, Heavy Duty Forged Steel, #8 Str - 4/0 Str Aluminum Aircraft Cable

Brand:

Burndy

Catalog ID:

MY284

Dieless Crimper, #8 Str-4/0 Str AL Aircraft Cable.

  • Two-ply covered handles of MY29-3C and MY29-11C designs
  • Heavy duty forged steel back body and handles
  • Strong reinforced forged steel back
  • Setting plate
  • .31" diameter hole for bench mounting operations
  • Comfort grips
  • Extra strong heavy duty reinforced handles
  • Indentor die
  • Knurled steel adjusting knob

Product details

General

Application

Crimping

Application - For Use On

#8-4/0 AWG Aluminum Aircraft Cable (YAV-A-L, YSV-A-L, YAV-A-R)

Catalog Number

MY284

Die Type

Dieless

Finish Type

Black Matte

Tool Type

Mechanical Dieless Crimper

Trade Name

HYTOOLâ„¢

Type

Crimper

UPC

781810461969

UPC 12 Digit

7818104619699

Dimensions

Dimensions

22.65 in x 4.86 in x 1.12 in

Height

1.12 in

Length

22.65 in

Weight

8 lb

Width

4.86 in

Conductor Related

Crimping Ranges

#8 Str. - 4/0 Str.

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only

Resources and downloads