HUBBELL
N1C-T
* Representative image
N1C-T

N1 Quarter Turn Slot Latch - 1-Point

Brand:

Wiegmann

Catalog ID:

N1C14T

N1 Quarter Turn Slot Latch - 1-Point

  • Fabricated from carbon steel
  • Requires only a quarter turn to open and close the door

Requires only a quarter turn to open and close.

Product details

General

Accessory Type

Latch

Application

Designed for field installation standard NEMA 1 type enclosures.

Catalog Number

N1C14T

Color

Stainless Steel

EU RoHS Indicator

Yes

Material

Carbon Steel

Type

Accessory

UPC

786725701902

Dimensions

Depth

3 in

Height

1 in

Weight

1 lb

Width

3 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Nema Rating

1

Logistics

Carton Quantity

1

Resources and downloads