BUR_PPHID-264291_N2AH4444N
BUR_PPHID-264291_N2AH4444N

Substation - Copper Terminal

Brand:

Burndy

Catalog ID:

N2AH4434N

Substation Connectors.

Product details

General

Application
Substation
Connector Type
Terminal
Installation Torque Recommended in-lb
480
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Pad Configuration
3 x 3 - 4 holes
Physical Attribute - Pad Orientation
Offset
Plated
N
Plating Type
Unplated
UPC
781810163917
UPC 12 Digit
7818101639177

Dimensions

Dimension - B Length inch
2.88 in
Dimension - D inch
3.00 in
Dimension - Height inch
2.62 in
Dimension - Hole Size fraction
9/16
Dimension - L Length Overall mm
162 mm
Dimension - Length Overall inch
6.38 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
3.00 in
Dimension - Width inch
6.12 in
Dimension - Width mm
155 mm
Physical Attribute - Tongue Angle
45 Degree

Conductor Related

Conductor - Connection Combination
Cable to Flat
Conductor - Copper Solid Size
4/0 AWG
Conductor - Copper Solid Size Range
4/0 AWG
Conductor - Copper Str Size
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Size Range
4/0 AWG-1000 kcmil
Number of Conductors
2

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
EX

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings