N412-CD
* Representative image
N412-CD

N412 Single Door Flanged Disconnect Ultimate 36X32X8 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

N412363208CD

N412 Single Door Flanged Disconnect Ultimate 36X32X8 Carbon Steel - Gray

Product details

General

Application
These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers, available with or without Wiegmann-supplied defeater door handle and handle hardware.
Color
Ansi-61 Gray Smooth
Construction
Continuously Welded Seams
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Latches Type
2-Point
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725862719

Dimensions

Cubic Capacity
9216 cu.in
Depth
8 in
Height
36 in
Weight
98 lb
Width
32 in

Certifications And Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating
4
UL Listed
Yes

Logistics

Carton Quantity
1