HUBBELL
N412MFK
* Representative image
N412MFK

Mounting Feet (N412 Series) Carbon Steel-Plated

Brand:

Wiegmann

Catalog ID:

N412MFK

Mounting Feet (N412 Series) Carbon Steel- Plated

  • Fabricated from carbon steel
  • Sealing washers provided with each kit to maintain a NEMA Type 4 or 12 rating after installation

Contains four steel external mounting feet. Sealing washers are provided with each kit to maintain NEMA 4 or 12 rating after installation. Plated finish.

Product details

General

Accessory Type

Mounting Foot Kit

Application

For use with N412 steel enclosures.

Catalog Number

N412MFK

Color

ANSI-61 Gray, Textured

EU RoHS Indicator

Yes

Material

Carbon Steel

Type

Accessory

UPC

786725347476

Dimensions

Depth

1 in

Dimensions

1 in x 5.5 in x 5.5 in

Height

5.5 in

Length

1 in

Weight

1 lb

Width

5.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - UL Recognized

YES

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions