Substation - Copper Terminal
Request a Quote
Brand:
Burndy
Catalog ID:
NA12
Substation Connectors.
Product details
Resources and downloads
Product details
General
Application
Substation
Clamping Element Design
Body and Cap
Connector Type
Terminal
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Holes
1
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
1 hole
Plated
Y
Plating Type
Bright Dipped
UPC
621945100923
UPC 12 Digit
6219451009233
Dimensions
Dimension - B Length inch
1.38 in
Dimension - Height inch
1.50 in
Dimension - Hole Size fraction
7/16
Dimension - L Length Overall mm
95 mm
Dimension - Length Overall inch
3.75 in
Dimension - N inch
0.75 in
Dimension - Pad Width inch
1.50 in
Dimension - Width inch
2.13 in
Dimension - Width mm
54 mm
Conductor Related
Conductor - Connection Combination
Tube to Flat
Conductor - Copper Tube Std Size
3/8 IPS
Conductor - Copper Tube Std Size Range
3/8 IPS
Conductor Type
CU Tube Std-Size
CU Tube EH-Size
Number of Conductors
1
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
NA12 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
30000612