HUBBELL
BUR_PPHID-264291_NA194N
BUR_PPHID-264291_NA194N

Substation - Copper Terminal

Brand:

Burndy

Catalog ID:

NA14

Substation Connectors.

Product details

General

Application

Substation

Clamping Element Design

Body and Cap

Connector Type

Terminal

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Holes

1

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1 hole

Plated

N

Plating Type

Unplated

UPC

621945139329

UPC 12 Digit

6219451393299

Dimensions

Dimension - B Length inch

2.00 in

Dimension - Height inch

2.00 in

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4.00 in

Dimension - N inch

0.88 in

Dimension - Pad Width inch

1.75 in

Dimension - Width inch

2.44 in

Dimension - Width mm

62 mm

Conductor Related

Conductor - Connection Combination

Tube to Flat

Conductor - Copper Tube Std Size

3/4 IPS

Conductor - Copper Tube Std Size Range

3/4 IPS

Conductor Type

  • CU Tube Std-Size
  • CU Tube EH-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads