HUBBELL
NACCS_Prod_Image
NACCS_Prod_Image

NACC4-3S Pedestal Insulator Secondry Connector Aluminum Mechanical

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

NACC4-3S

Dual-Rated For Aluminum or Copper Conductors

CMC® Flex tap is available in two through eight conductor configurations in five conductor sizes;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Connector is encapsulated in clear PVC rated at 240 volts per mil;Clear cover allows visual inspection of conductors during installation;Fully tested to ANSI C119.4 for Class ‘A’ connectors

  • CMC® Flex tap is available in two through eight conductor configurations in five conductor sizes
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Connector is encapsulated in clear PVC rated at 240 volts per mil
  • Clear cover allows visual inspection of conductors during installation
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors

Product details

General

Material

Aluminum

UPC

192663085224

Dimensions

Dimensions

1.81 in x 1.06 in x 1.12 in

Height

1.12 in

Length

1.81 in

Width

1.06 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

#4 AWG to #14 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Recognized

Yes

RUS Listed Reference

No

Resources and downloads