HUBBELL
WBP_NP262GY_PRODIMAGE
WBP_NP262GY_PRODIMAGE
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 2) Decorator, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NP262GY

2-Gang Double Decorator Wallplate

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP262GY

Color

Gray

Construction

Molded

Cutout

2) Decorator

EU RoHS Indicator

Yes

Item Type

Decorator Wallplates

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

-40°Cto 85 °C

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Decorator
  • Plate Type - 2-Gang

Style

2-Decorator

Type

Decorator

UPC

883778102509

Dimensions

Display Size

Standard Sized

Thickness

0.25

Weight

0.05 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25