HUBBELL
WBP_NPS2I_PRODIMAGE
WBP_NPS2I_PRODIMAGE
WBP_NPS2I_subplate_PRODIMAGE
WBP_NPS2I_back2_PRODIMAGE
+2
WBP_NPS2I_side-R_PRODIMAGE

Wallplates and Box Covers, Wallplates, Thermoplastic, 2-Gang, 2) Toggle Openings, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NPS2I

Wallplates and Box Covers, Wallplates, Thermoplastic, 2-Gang, 2) Toggle Openings, Ivory

More Style In a Snap - Snap-on screwless wallplates offer a clean, elegant look that can be installed in seconds. Screw the mounting sub-plate onto the device and press the snap-on wallplate into place. Snaps securely hold the wallplate to the sub-plate.

  • Clean, elegant look
  • No visible screws
  • Snap-on cover plate completely covers sub-plate eliminating dirt
  • build-up around the edges
  • Adds a finishing touch to any interior

Product details

General

Catalog Number

NPS2I

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

Number of Gang(s)

2-Gang

Size

Standard

Style

2-Toggle

Type

Snap-On

UPC

883778306457

Logistics

Carton Quantity

25