HUBBELL
WBP_NS613BK_PRODIMAGE
WBP_NS613BK_PRODIMAGE

NetSelect Products, Plate Decorator Frame, Keystone, 3-Port, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

NS613BK

NetSelect Products, Plate Decorator Frame, Keystone, 3-Port, Black

Standard Product

Product details

General

Application

  • Data and Communications

Catalog Number

NS613BK

Color

Black

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

3-Port

EU RoHS Indicator

Yes

Item Type

Decorator Keystone Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Mounting Screws

Number Of Ports

3

OEM Brand Name

Hubbell Premise Wiring

Orientation

Vertical

UPC

883778501081

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Pallet Quantity

9000