WBP_NS614LA_PRODIMAGE
WBP_NS614LA_PRODIMAGE

Plate, Decorator Frame, 4-Port, Light Almond

Brand:

Hubbell Premise Wiring

Catalog ID:

NS614LA

Plate, Decorator Frame, 4-Port, Light Almond

Standard Product

Product details

General

Application
Data and Communications
Color
Light Almond/Office White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
4-Port
EU RoHS Indicator
Yes
Item Type
Decorator Keystone Frame
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Mounting Screws
Number Of Ports
4
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
UPC
883778504020

Dimensions

Display Size
Standard Sized Product

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
25