HUBBELL
WBP_NS730_PRODIMAGE
WBP_NS730_PRODIMAGE

Plates, 1-Gang, With Jack, 6-Position 4-Conductor, Screw Terminal, Brown

Brand:

Hubbell Premise Wiring

Catalog ID:

NS730

Plates, 1-Gang, With Jack, 6-Position 4-Conductor, Screw Terminal, Brown

Standard Product

Product details

General

Application

Communications

Catalog Number

NS730

Color

Brown

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

1) 6-Position 4-Conductor Jack

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Premise Wiring

Size

Standard

Specifications

  • Device Type - 6-Position, 4-Conductor
  • Style - Standard

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice

UPC

883778501357

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10