HUBBELL
WBP_NS732_PRODIMAGE
WBP_NS732_PRODIMAGE
Discontinued

Plate with Jack, 1-Gang, 6-Position 6- Conductor, Screw Terminals, Brown

Brand:

Hubbell Premise Wiring

Catalog ID:

NS732

Plate with Jack, 1-Gang, 6-Position 6- Conductor, Screw Terminals, Brown

  • Meets FCC part 68
  • Convenient screw down terminals
  • High impact-resistant thermoplastic plate

Product details

General

Catalog Number

NS732

Color

Brown

EU RoHS Indicator

Yes

Material

Nylon

Size

Standard

Specifications

  • Device Type - 6-Position, 6-Conductor
  • Style - Standard

Type

Voice

UPC

883778501395

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10