HUBBELL
WBP_NS747W_PRODIMAGE
WBP_NS747W_PRODIMAGE

Plates, 1-Gang, With F Connector, Jack, 6-Position 4-Conductor, Screw Terminal, White

Brand:

Hubbell Premise Wiring

Catalog ID:

NS747W

Plates, 1-Gang, With F Connector, Jack, 6-Position 4-Conductor, Screw Terminal, White

Standard Product

Product details

General

Application

  • Communications

Catalog Number

NS747W

Color

White

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

6-Position 4-Conductor Jack, 1) F-Coax Connector

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Premise Wiring

Size

Standard

Specifications

  • Device Type - 6-Position, 4-Conductor
  • Style - Standard

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice & CATV

UPC

883778501623

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

3600