HUBBELL
PROG_P8709_20_PRODIMAGE
PROG_P8709_20_PRODIMAGE
PROG_P8709_Light_Shield_PRODIMAGE

Nightsaver Collection Lamp Shield

$30.03 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8709-20

Collection name:

Nightsaver

Patent Pending Dark Sky cup fits over the lamp to give ambient down light. Used with one-light medium base lamp facing down only. Antique Bronze finish.

  • Antique Bronze finish.
  • Converts most wall & chain hung lanterns to a sky friendly fixture.
  • When installed, no light is emitted above 45 degrees.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P8709-20

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Accessory

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Type Basic

Accessories

Lifestyle

Traditional

Mount location

Wall

Mounting for outlet box included

No

Mounting Type

A high heat gasket is affixed to the top of the shield which slides over the base of the lamp

New Products

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Style

Utilitarian/Commodity

UPC

785247177264

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

2.875 in x 2.875 in x 5 in

Gross Weight with Packaging

0.3 lb

Height

5 in

Length

2.875 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.3 lb

Width

2.875 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

12 EA

Pallet Quantity

120

Resources

Instruction Sheet Number

93000435

Resources and downloads