HUBBELL
WBP_OCHDMTPD3GN_PRODIMAGE
WBP_OCHDMTPD3GN_PRODIMAGE
Discontinued

High Density Cassette Adapter Panel, HD Series, 3 MTP, Duplex, Green

Brand:

Hubbell Premise Wiring

Catalog ID:

OCHDMTPD3GN

Fiber Optic, Cassette Adapter Panel, HD Series, 3 MTP, Duplex, Green.

  • Compact Universal Design
  • Ultra High Density for FCR HD Enclosures
  • Quick and Easy Plug-n-Play Installation

Product details

General

Application

Interconnect

Catalog Number

OCHDMTPD3GN

Color

Green

Performance

Optical - Total insertion loss - Less than 1.5dB (test data included)

Style

MTP

Sub Brand

OptiChannel

UPC

662620656915

Electrical Ratings

Connectivity

Cassette

Conductor Related

Fiber Size

250 Micron

Logistics

Carton Quantity

25

Resources and downloads