HUBBELL
WBP_OCLC50G4VI_PRODIMAGE
WBP_OCLC50G4VI_PRODIMAGE
WBP_OCLC50G4VI_App-1_PRODIMAGE

Fiber LGX Cassette, OM4, LC Duplex to MTP, Violet

Brand:

Hubbell Premise Wiring

Catalog ID:

OCLC50G4VI

Fiber Optic, Cassette Adapter Panel, LC Duplexto MPO, OM4, 12 Fiber, Type A, Erika Violet.

  • Compact Universal Design
  • Ten Gigabit Ethernet Assurance
  • Quick and Easy Plug-n-Play Installation

Standard Product

Product details

General

Application

Interconnect

Catalog Number

OCLC50G4VI

Color

Violet

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

LC Duplex to MTP

Material

Ceramic

Material - Mounting Hardware

Snap-In

Performance

Optical - Total insertion loss - Less than 1.5dB (test data included)

Repeatability

0.1 dB

Service Life

500 matings

Style

LC Duplex 12F

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620606620

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Cassette

Insertion Loss

0.75 dB Max

Return Loss

55

Conductor Related

Fiber Size

250 Micron

Fiber Type

OM4

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

25