HUBBELL
WBP_OCSPLCD6S2_PRODIMAGE
WBP_OCSPLCD6S2_PRODIMAGE

Fiber Splice Cassette, 6 Fibers, Blue LC Duplex Adapters, Zirconia Ceramic, OS2 SM

Brand:

Hubbell Premise Wiring

Catalog ID:

OCSPLCD6S2

Fiber Splice Cassette with Adapter Panel and Pigtails Included, 6 Fibers, Blue LC Duplex Adapters with Zirconia Ceramic Sleeves, OS2 SM Fiber.

Standard Product

Product details

General

Adapter Type

LC

Application

Fusion Splice

Catalog Number

OCSPLCD6S2

Sub Brand

OptiChannel Fiber Optics

Type

Splice Cassette

UPC

662620664415

Conductor Related

Fiber Type

OS2, SM

Number of Fibers

6

Certifications And Compliance

Industry Standard(s)

TIA

Logistics

Carton Quantity

5