HUBBELL
PROG_P8046_28-30K_PRODIMAGE
PROG_P8046_28-30K_PRODIMAGE
Discontinued
Clearance

4" LED Recessed Eyeball Trim

$19.50 USD
$66.22 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8046-28-30K

Collection name:

LED Recessed

4" LED Eyeball Trim in a White finish with white powder coated flanges to match the baffle finish. 360 positioning, tilt 20. 5" outside diameter.

  • White finish.
  • Diffused polycarbonate lens controls direct glare from the LEDs.
  • 360° positioning and 30° tilt.
  • Easy "Push and Twist" installation with (3) friction spring clips.
  • Can be installed in most competitors 4" recessed housings.
  • Dimmable to 10% with many Triac/Forward Phase dimmers.
  • 652 lumens (delivered).
  • Suitable for use in IC or NON-IC Applications.
  • Provided with quick link for use with E26 Edison Base adapter.
  • Meets California Title 24 - JA8 - 2016.
  • This product is not available for sale into the State of California.

Product details

General

Aperture

4 in

Can be mounted up or down

No

Catalog Number

P8046-28-30K

Category General

Recessed

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Controls - Applications

  • 0–10 31.19 31.19 4.78
  • 10-20 86.75 117.9 18.1
  • 20-30 122.2 240.2 36.8
  • 30-40 129.2 369.4 56.6
  • 40-50 111 480.4 73.6
  • 50-60 81.05 561.4 86
  • 60-70 51.46 612.9 93.9
  • 70-80 27.44 640.3 98.1
  • 80-90 10.68 651 99.7
  • 90-100 1.698 652.7 100

Convertible fixture includes both mounts

No

Dimming Protocol

Triac/Forward Phase

Dimming Range

10%

Dusk to Dawn

No

Finish Name

Satin White

Finish Type

Painted

Fixture Type

Recessed Trim

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Light Source

LED

LM-79 Lumens

652 lm

LM-79 Lumens per Watt

72.4 Lum/Watt

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Spacing

1

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

Trim Type

Eyeball

Type

4in Trim

UPC

785247210251

Warranty Length

5-year Limited Warranty

Dimensions

Diameter - Outside

5.2 in

Dimensions

5.28 in x 5.28 in x 3.8 in

Height

3.8 in

Length

5.28 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.47 lb

Width

5.28 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.077 A

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

72.4 Lum/Watt

Power Factor

>0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

8

Pallet Quantity

384

Resources

Instruction Sheet Number

93073399