HUBBELL
PROG_P8061_09-30K_PRODIMAGE
PROG_P8061_09-30K_PRODIMAGE
Discontinued
Clearance

5" LED Recessed Trim for 5" Housing (P84-LED)

$14.95 USD
$55.99 USD

Brand:

Progress Lighting

Catalog ID:

P8061-09-30K

Collection name:

LED Recessed

The smooth 5" recessed trim is ideal for use in both new construction as well as remodel/retrofit. Light output is comparable to that of a s 50W incandescent lamp. The recessed trim is equipped with both Edison base adapter and quick link connector allowing easy installation in many standard incandescent recessed housings. Brushed Nickel finish.

  • Brushed Nickel finish.
  • Diffused polycarbonate lens controls direct glare from the LEDs.
  • Easy "Push and Twist" installation with (3) friction spring clips.
  • Can be installed in most competitors 5" recessed housings.
  • Dimmable to 10% with many Triac/Forward Phase dimmers.
  • Suitable for use in IC or NON-IC Applications.
  • Provided with quick link for use with E26 Edison Base adapter.
  • 713 lumens (delivered).
  • This product is not available for sale into the State of California.

Product details

General

Aperture

2.75 in

Can be mounted up or down

No

Catalog Number

P8061-09-30K

Category General

Recessed

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Controls - Applications

  • 0-10 38.76 38.76 5.99
  • 10-20 103.4 142.2 22
  • 20-30 140.6 282.7 43.7
  • 30-40 149.2 431.9 66.8
  • 40-50 125.5 557.5 86.2
  • 50-60 68.88 626.3 96.8
  • 60-70 18.39 644.7 99.7
  • 70-80 1.618 646.3 99.9
  • 80-90 0.3587 646.7 100

Convertible fixture includes both mounts

No

Dimming Protocol

Triac/Forward Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Recessed Trim

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Light Source

LED

LM-79 Lumens

713 lm

LM-79 Lumens per Watt

71 Lum/Watt

Mount location

ceiling flush/recessed

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Spacing

1

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

Trim Type

Shower

Type

5in Trim

UPC

785247205219

Warranty Length

5-year Limited Warranty

Dimensions

Diameter - Inside

4.5 in

Diameter - Outside

6.2 in

Dimensions

6.2 in x 6.34 in x 4 in

Height

4 in

Length

6.2 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.35 lb

Width

6.34 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.08 A

Frequency Rating

60 Hz

Lamp Wattage

10 W

Lumens Per Watt

71 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

California-included lamp

Title 20

No

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

4

Pallet Quantity

240

Resources

Instruction Sheet Number

93073397