PROG_P8061_28-30K_PRODIMAGE
PROG_P8061_28-30K_PRODIMAGE

5" LED Recessed Trim for 5" Housing (P84-LED)

$52.91 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8061-28-30K

Collection name:

LED Recessed

The 5" P8061 is ideal for use in both new construction as well as remodel/retrofit. Light output is comparable to that of a typical 65W incandescent downlight, providing up to 75 percent energy savings. The P8061 is equipped with both Edison base adapter and quick link connector allowing easy installation in many standard incandescent recessed housings. White finish.

  • Satin White finish.
  • Diffused polycarbonate lens controls direct glare from the LEDs.
  • Easy "Push and Twist" installation with (3) friction spring clips.
  • Can be installed in most competitors 5" recessed housings.
  • Dimmable to 10% with many Triac/Forward Phase dimmers.
  • 713 lumens (delivered).
  • Suitable for use in IC or NON-IC Applications.
  • Provided with quick link for use with E26 Edison Base adapter.
  • Meets California Title 24 - JA8 - 2016.
  • This product is not available for sale into the State of California.

Product details

General

Aperture
2.75 in
Can be mounted up or down
No
Category General
Recessed
Color
White
Color Generic
White
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Controls - Applications
  • 0-10 38.76 38.76 5.99
  • 10-20 103.4 142.2 22
  • 20-30 140.6 282.7 43.7
  • 30-40 149.2 431.9 66.8
  • 40-50 125.5 557.5 86.2
  • 50-60 68.88 626.3 96.8
  • 60-70 18.39 644.7 99.7
  • 70-80 1.618 646.3 99.9
  • 80-90 0.3587 646.7 100
Convertible fixture includes both mounts
No
Dimming Protocol
Triac/Forward Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Satin White
Finish Type
Painted
Fixture Type
Recessed Trim
Glass
White
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Light Source
LED
LM-79 Lumens
713 lm
LM-79 Lumens per Watt
71 Lum/Watt
Mount location
ceiling flush/recessed
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Spacing
1
Starting Temperature - Minimum
-30 °C
Sub Brand
Progress LED
Trim Type
Shower
Type
5in Trim
UPC
785247205196
Warranty Length
5-year Limited Warranty

Dimensions

Diameter - Inside
4.5 in
Diameter - Outside
6.2 in
Dimensions
6.34 in x 6.34 in x 4 in
Height
4 in
Length
6.34 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.35 lb
Width
6.34 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.08 A
Frequency Rating
60 Hz
Lamp Wattage
10 W
Lumens Per Watt
71 Lum/Watt
Power Factor
>0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
No
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
4
Pallet Quantity
240

Resources

Instruction Sheet Number
93073397