HUBBELL
GLEASON_REEL-P-LIMITSWITCHSIDE_PRODIMAGE
GLEASON_REEL-P-LIMITSWITCHSIDE_PRODIMAGE
GLEASON_REEL-P-COLLECTORSIDE_PRODIMAGE
GLEASON_REEL-P-MOTORSIDE_PRODIMAGE

P Pendant Station Reels

Brand:

Gleason Reel

Automatically raise and lower pushbutton stations for floor controlled cranes and hoists. Wind and store up to 120' of cable. Average retrieval speed - 135 fpm (40.5 mpm). Reversible 1800 RPM, 230-460 VAC drive motor. Electro-magnetic brake holds cable in place when motor is de-energized. Capacities from 2-36 conductor cables, No. 16 through No. 10 AWG wire size. Cable not included.

  • Fast and easy brush replacement
  • Weatherproof, dust-tight NEMA 4 (IP-54) Slip Ring housing
  • Easily removable Slip Ring covers for quick inspection or service
  • Entire Slip Ring assembly can be replaced as a unit if necessary
  • Pre-lubricated, self-aligning bearings
  • Durable baked polyester finish
  • Electromagnetic brake holds cable in place when motor is de-energized
  • NEMA IV two-way limit switch controls up and down stops