HUBBELL
BUR_PPHID-264553_P1102
BUR_PPHID-264553_P1102

Stainless Steel P Die, Index 1011

Brand:

Burndy

Catalog ID:

P1011

P Die, Index 1011.

Product details

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P1011

Crimp Force Capacity

15 ton

Die Index

1011

Die Type

P Die

EU RoHS Indicator

Yes

Type

Die

UPC

781810008812

UPC 12 Digit

7818100088122

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings