HUBBELL
BUR_PPHID-264553_P1102
BUR_PPHID-264553_P1102

Stainless Steel P Die, Brown, Index 1104

Brand:

Burndy

Catalog ID:

P1104

P Die, Brown, Index 1104.

Product details

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P1104

Color Code

Brown

Crimp Force Capacity

15 ton

Die Index

1104

Die Type

P Die

Type

Die

UPC

781810008942

UPC 12 Digit

7818100089422

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings