HUBBELL
P44ART
P44ART

Stainless Steel P Die, Brown, Index 302

Brand:

Burndy

Catalog ID:

P44ART

P Die, Brown, Index 302.

Die Index: 302

Product details

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P44ART

Color Code

Brown

Crimp Force Capacity

15 ton

Die Index

302

Die Type

P Die

EU RoHS Indicator

Yes

Sub Brand

NON-BUTTING DIE

Type

Dies

UPC

781810629086

UPC 12 Digit

7818106290866

Dimensions

Dimension - Thread Size

-

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings