HUBBELL
PROG_P8108_20-30K_PRODIMAGE
PROG_P8108_20-30K_PRODIMAGE
PROG_P8107_2830K9_jbox bracket_PRODIMAGE
Discontinued
Clearance

5-1/2" LED Low Profile Surface Mount

$14.30 USD
$58.52 USD

Brand:

Progress Lighting

Catalog ID:

P8108-20-30K

Collection name:

LED Flush Mount

The P8108 delivers a solution for flush mount, for both residential and commercial markets. In addition, the P8108 is wet located, Title 24 - JA8 - 2016 and is a cost effective solution for fire rated application. The P8108 luminaire unites performance, cost and safety benefits. Antique Bronze finish.

  • Antique Bronze finish.
  • Diffused polycarbonate lens controls direct glare from the LEDs.
  • Simple snap-in installation for J-Box.
  • Die-cast aluminum construction with a powder coat paint finish.
  • Can be installed in a 4" J-Box.
  • Lumen output and distribution comparable to a 65W incandescent lamp.
  • Requires a minimum 2" deep J-Box. See J-Box compatibility table.
  • Meets California Title 24 - JA8 - 2016.
  • 685 lumens (delivered).

Product details

General

Aperture

3 in

Can be mounted up or down

No

Catalog Number

P8108-20-30K

Category General

Close-to-Ceiling

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Die-Cast Aluminum

Controls - Applications

  • Zone Zone_Lumens %_Luminaire
  • 0-30 229 33.8
  • 0-40 359 53.1
  • 0-60 576 85.2
  • 0-90 676 100.0
  • 90-180 0 0.0
  • 0-180 676 100.0

Dimming Protocol

Triac/Forward Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

Diffused

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

LM-79 Lumens

676 lm

LM-79 Lumens per Watt

56.3 Lum/Watt

Mount location

Flush-Mount

Mounting for outlet box included

bracket

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30º C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

LED

Spacing

1.13

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247205622

Warranty Length

5-year Limited Warranty

Dimensions

Diameter - Inside

3.6 in

Diameter - Outside

5.5 in

Dimensions

5.5 in x 5.5 in x 0.75 in

Height

0.75 in

Length

5.5 in

Length - Installed

2.75 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht.

Weight

1 lb

Width

5.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.09 A

Frequency Rating

60 Hz

Lamp Wattage

12 W

Lumens Per Watt

56.3 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

8

Pallet Quantity

432

Resources

Instruction Sheet Number

93077444