HUBBELL
PATCUT4CUALL5
PATCUT4CUALL5

PATRIOT® 4 Series Scissor Action Battery Cutter, (2) 5.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case

OR

Brand:

Burndy

Catalog ID:

PATCUT4L5

PATCUT4 Scissor Action Battery Cutter, 5Ah Li-ion, AC, Hard Case.

The PATRIOT® PATCUT4 offers a cutting range up to 4” O.D. copper and aluminum. These cutters feature an extra wide jaw opening, scissor action cutting jaws, and 355° head rotation. Ergonomically balanced with multi-position assist handle, providing versatility for the user.

  • Extra wide jaw opening
  • Scissor action cutting jaws
  • 355° head rotation
  • Multi-position assist handle

Product details

General

Application

Cutting

Application - For Use On

Aluminum, Copper Cable

Battery Type

5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PATCUT4L5

Container Type

Hard Case

Crimp Force Capacity

11 ton

EU RoHS Indicator

Under Review

Power Source

120V-AC Charger

Recharge Time

0.75 h

Tool Type

Battery Actuated Cutter

Trade Name

PATRIOT®

Type

Cutter

UPC

621945471832

UPC 12 Digit

621945471832

Dimensions

Dimensions

24.31 in x 3.26 in x 15.33 in

Height

15.33 in

Length

24.31 in

Weight

19.7 lb

Width

3.26 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Cutting Capacity: Copper/Aluminum up to 4.0" O.D.

Certifications And Compliance

Buy American Compliant

No

Logistics

Minimum Pack Quantity

1

Package Contents

Cutter, (2) Batteries, Charger, Lanyard, Hard Case