HUBBELL
PBC200W
PBC200W
PBC200WH_1
PBC200WH_2

2-Gang Weatherproof Cover, Plastic, Blank, White

Brand:

Bell

Catalog ID:

PBC200WH

2-Gang Weatherproof Cover, Plastic, Blank, White

  • Durable high impact polycarbonate construction
  • Attached gasket and mounting hardware included
  • Multi-lingual instructions in each package
  • Box mount
  • NEMA 3R compliant

Product details

General

Application

Flat

Catalog Number

PBC200WH

Color

White

Construction

Nonmetallic

Cover Type

Blank/Flat

EU RoHS Indicator

No

Material

Nonmetallic

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Type

Cover

UPC

092326130042

Weather Resistant

Yes

Dimensions

Actual Depth

0.3 in

Height

4.63 in

Weight

0.2 lb

Width

4.88 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Packaging Type

Shrink

Pallet Quantity

Standard Package

10