HUBBELL
WBP_PC3430_PRODIMAGE
WBP_PC3430_PRODIMAGE
WBP_PC3430_App_PRODIMAGE

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Male Closure Cap, For 30A 3 and 4-Wire Gray Non-Metallic

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PC3430

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Male Closure Cap, For 30A 3 and 4-Wire Gray Non-Metallic

Watertight

Product details

General

Application

  • 3 and 4-Wire 30 and 32 Amp

Catalog Number

PC3430

Color

Gray

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Item Type

Plug Cover

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Moisture Resistance - IP67 Suitability
  • Environmental - Operating Temperatures - Max. Continuous:75°C
  • Min. Continuous:-40°C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Series

Accessories

Specifications

  • Assembly Screws - Stainless Steel
  • Gaskets - Neoprene
  • Hinge Spring - Stainless Steel
  • Replacement Part - Plug Cover

Style

Fits all 30 and 32A, 3 and 4 wire

Type

Closure Caps

UPC

783585374307

Dimensions

Display Size

Standard Sized

Electrical Ratings

Connectivity

Pressure Terminal Screws

Conductor Related

Cord Type

All Portable

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

1320