HUBBELL
PCP47550GY
PCP47550GY

Weatherproof Nonmetallic Closure Plug Assortment, Two 1/2 and Two 3/4 in., Gray (4/Bag)

Brand:

Bell

Catalog ID:

PCP47550GY

Weatherproof Nonmetallic Closure Plug Assortment, (2) 1/2 in. and (2) 3/4 in., Gray (4/Bag)

Product details

General

Accessory Type

Weatherproof box/cover

Catalog Number

PCP47550GY

Color

Gray

Construction

Nonmetallic

EU RoHS Indicator

Contact Manufacturer

Material

Nonmetallic

Type

Closure Plugs

UPC

092326130318

Weather Resistant

Yes

Dimensions

Dimensions

0.35 in x 4 in x 5 in

Height

5 in

Length

0.35 in

Weight

0.03 lb

Width

4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

30

Packaging Type

Shrink

Pallet Quantity

Standard Package

30