Stainless Steel P Die, Index CSA 30 CU
Request a Quote
Brand:
Burndy
Catalog ID:
PCSA30CU
Prop 65 Notice
P Die, Index CSA 30 CU.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with Y46 and PAT46 Series Crimpers
Die Type
P Die
Type
Die
UPC
781810443880
UPC 12 Digit
7818104438800
Dimensions
Dimension - Thread Size
-
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Die only
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog