HUBBELL
Penetrox_Groupshot_Image
Penetrox_Groupshot_Image

PENA1LB, Oxide Inhibitor, 1 Pound Container

Brand:

Burndy

Catalog ID:

PENA1LB

PENETROX Oxide Inhibitor.

Product details

General

Container Type

Cartridge

Trade Name

PENETROXâ„¢

UPC

781810593486

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Container Size

1 lb

Minimum Pack Quantity

1