HUBBELL
WBP_PFBRCBRA_PRODIMAGE
WBP_PFBRCBRA_PRODIMAGE

Non-Metallic Replacement Cover, Brown

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PFBRCBRA

Non-Metallic Replacement Cover

  • Top Service Fitting with Prewired 20A Duplex Receptacle
  • 2-Installed Cat 6 Hubbell Xcelerator Jacks
  • Non-metallic Cover with Painted Aluminum Flange

Product details

General

Catalog Number

PFBRCBRA

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Brown

Item Type

3" Fire-Rated Poke Through Component

Knockouts

Duplex Flip Covers and (2) 1/2" Diameter Holes for Low Voltage Wiring

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

(1) Duplex Opening and (2) 1/2" Diameter Holes for Low Voltage Wiring

Specifications

  • Carpet Flange - Painted Cast Aluminum/Solid Brass, Brushed and Lacquered
  • Cover Material - Thermoplastic
  • Floor thickness - 2 1/4 in. to 7 in. (57.2 to 177.8)
  • Housing - Engineered flame-retardant thremoplastic
  • Jack(s) - Low voltage Knockouts Only

UPC

783585342542

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

10