HUBBELL
WBP_PHPS1G_PRODIMAGE
WBP_PHPS1G_PRODIMAGE
Discontinued

Metal Raceway, Steel, Device Plates, 1- Gang, 1) StyleLine, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PHPS1G

Metal Raceway, Steel, Device Plates, 1- Gang, 1) StyleLine, Gray

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Catalog Number

PHPS1G

Color

Gray

Construction

Stamped

Cutout

1) Decorator

EU RoHS Indicator

No

Item Type

Screw Mount

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Series

  • HBL500
  • HBL750
  • HBL2000
  • HBL2000A
  • HBL2400
  • HBL2400D
  • HBL3000
  • HBL4750
  • HBL6750

Specifications

  • Appearance - Powder coat paint
  • Material - Steel
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Decorator
  • Plate Type - 1-Gang

Style

Style Line® Opening

Type

Cover Plates

UPC

883778115271

Dimensions

Display Size

Standard Sized

Thickness

0.03

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10