HUBBELL
WBP_PR1020_PRODIMAGE
WBP_PR1020_PRODIMAGE
Discontinued

Cabinet Components, Power Strip, 19" Rack Mount, 10 Rear Outlets, NEMA 5-20R Plug, 20A/120V, Flush, with Switch

Brand:

Hubbell Premise Wiring

Catalog ID:

PR1020

Cabinet Components, Power Strip, 19" Rack Mount, 10 Rear Outlets, NEMA 5-20R Plug, 20A/120V, Flush, with Switch

Product details

General

Catalog Number

PR1020

Item Type

Horizontal Power Strip

Material

Steel, Cold Rolled

Material - Mounting Hardware

N/A

Receptacle Type

NEMA 5-20R

UPC

662620854885

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120 V

Voltage Rating Description

120 V

Resources and downloads