HUBBELL
WBP_PT2X2SFBRS_PRODIMAGE
WBP_PT2X2SFBRS_PRODIMAGE

2x2 Flush Duplex Series, Service Fitting, Brass Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PT2X2SFBRS

Fire-Rated Poke-Through 2x2 Flush Duplex Series, Service Fitting

  • Top Service Fitting with Prewired 20A Duplex Receptacle
  • 2-Installed Cat 6 Hubbell Xcelerator Jacks
  • Non-metallic Cover with Brushed Brass Flange

Product details

General

Application - For Use On

Carpet

Catalog Number

PT2X2SFBRS

Color

EU RoHS Indicator

No

Finish Type

Brass

Item Type

3" Fire-Rated Poke Through Component

Knockouts

Duplex Flip Covers

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

(1) Prewired 20A Duplex Receptacle; (2) Installed Cat 6 Jacks

Style

FRPT Fittings

UPC

783585531953

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

10

Resources and downloads