HUBBELL
PPHID_2539578_I
PPHID_2539578_I
PPHID-2539578-11

PWA018 | Allen Bradley PW Series Replacement Braking Module

Brand:

Powerohm Resistors

Catalog ID:

PWA018

Allen Bradley PW Series Braking Module, 18 A, 9 Ohms, 240 V

  • Common Mode Noise Filtration
  • Electronic Short Circuit Protection
  • Instantaneous Bus Over and Under Voltage Detection
  • Turn On Voltage:375
  • Standard Crow Bar:Standard

Product details

General

Catalog Number

PWA018

Peak Current

50

Resistance Ohms

9 Ohm

Series

PW - Rockwell 9 to 1200 Amps

System Voltage

240 V

Dimensions

Depth

5.312 in

Length

8 in

Width

9.5 in

Electrical Ratings

Current / Amperage Rating

18 A

Maximum Current Rating Amps Continuous

18

Resources and downloads

Specifications

Installation Manuals