HUBBELL
Image of QIKLITE QIKLITE, Exothermic Battery Ignition System
Image of QIKLITE QIKLITE, Exothermic Battery Ignition System

QIKLITE, Exothermic Battery Ignition System

Brand:

Burndy

Catalog ID:

QIKLITE

Exothermic Battery Ignition System 

QIKLITE Remote Battery Ignition System, Power is Supplied by Standard D Size Batteries, No Starting Power Required Which Greatly Reduces Emissions Generated, System has a Built in Battery Indicator and a 6 FT Cord

Product details

General

Application

For making exothermic mold connections

Catalog Number

QIKLITE

EU RoHS Indicator

Yes

Sub Brand

EXOTHERMIC ACCESSORIES, BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810499474

UPC 12 Digit

7818104994744

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads